text.skipToContent text.skipToNavigation

Catalog No. : NKNZ-M409/P3

Description:  FTNG PA6/BR NW29 M40 17-20.5

UPC: 786210170398

Straight Connector with Strain Relief, Halogenfree Polyamide 6, Nickel-Plated Brass Thread, Thread Size M40x1.5, Conduit Size NW29, Clamping Range 17.0 - 20.5, IP68 and IP69 Certified, Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW29 , M40x1.5 Thread

Compliance and Certifications

POPs POPs 28 Compliant