text.skipToContent text.skipToNavigation

Catalog No. : NKNZ-M329S-13

Description:  FTNG STR M32 NW29 PA6/BR 14-21 13MM

UPC: 786209962416

KNZ Straight Connector with Strain Relief, Metric Metal Thread - Thread M32x1.5, Conduit Size 29, Clamping Range 14.0-21.0, Thread Length 13.0, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW29 , M32x1.5 Thread

Compliance and Certifications

POPs POPs 28 Compliant