text.skipToContent text.skipToNavigation

Catalog No. : NKNZ-M329/P2

Description:  FTNG STR M32NW29 PA6/BR 14-18 BLK

UPC: 786210061757

Straight Connector with Strain Relief, Halogenfree Polyamide 6, Nickel-Plated Brass Thread, Thread Size M32x1.5, Conduit Size NW 29, Clamping Range 14.0 - 18.0k, IP68 and IP69 Certified, Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW29 , M32x1.5 Thread

Compliance and Certifications

POPs POPs 28 Compliant