text.skipToContent text.skipToNavigation

Catalog No. : NKNZ-M323R/P

Description:  FTNG ONLY STR M32 NW23 PA6/BR BLK

UPC: 786209962379

KNZ Straight Connector with Strain Relief, Metric Metal Thread for IP68 and IP69 - Thread Metric M32x1.5, Fits to Conduit Size NW/Metric 23/25, Color Black, Without Sealing Insert
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW23 , M32x1.5 Thread

Compliance and Certifications

POPs POPs 28 Compliant