text.skipToContent text.skipToNavigation

Catalog No. : NKNZ-M323/P4-L

Description:  FITTING PA6/BR NW23 M32 14-18

UPC: 786210170275

PMAFIX Pro Straight Black Strain Relief Connector with Metric Metal Threads, Connector Material - Polyamide 6, Thread Material - Nickel-Plated Brass, Thread Size - M32x1.5, Terminal Range - 14.0 - 18.0, Nominal Width/Condiut Size - 23, Long Threads
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Classifications

Brand Name

PMA

Compliance and Certifications

POPs POPs 28 Compliant