text.skipToContent text.skipToNavigation

Catalog No. : NKNZ-M257S-11

Description:  FTNG STR M25 NW17 PA6/BR 11-16 11MM

UPC: 786209962331

KNZ Straight Connector with Strain Relief, Metric Metal Thread - Thread M25x1.5, Conduit Size 17, Clamping Range 11.0-16.0, Thread Length 11.0, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW17 , M25x1.5 Thread

Compliance and Certifications

POPs POPs 28 Compliant