text.skipToContent text.skipToNavigation

Catalog No. : NKNZ-M257/P5

Description:  FTNG STR M25NW17 PA6/BR 9-13 BLK

UPC: 786209962300

PMAFIX Pro Straight Black Strain Relief Connector with Metric Metal Threads, Connector Material - Polyamide 6, Thread Material - Nickel-Plated Brass, Thread Size - M25x1.5, Terminal Range - 9.0 - 13.0, Nominal Width/Condiut Size - 17
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW17 , M25x1.5 Thread

Compliance and Certifications

POPs POPs 28 Compliant