text.skipToContent text.skipToNavigation

Catalog No. : NKNZ-M253/P5

Description:  FTNG STR M25NW23 PA6/BR 9-13 BLK

UPC: 786210059266

Straight Connector with Strain Relief, Halogenfree Polyamide 6, Nickel-Plated Brass Thread, Thread Size M25x1.5, Conduit Size NW 23, Clamping Range 9.0 - 13.0k, IP68 and IP69 Certified, Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW23 , M25x1.5 Thread

Compliance and Certifications

POPs POPs 28 Compliant