text.skipToContent text.skipToNavigation

Catalog No. : NKNZ-M207S-10

Description:  FTNG STR M20 NW17 PA6/BR 9-13 10MM

UPC: 786209962263

KNZ Straight Connector with Strain Relief, Metric Metal Thread - Thread M20x1.5, Conduit Size 17, Clamping Range 9.0-13.0, Thread Length 10.0, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW17 , M20x1.5 Thread

Compliance and Certifications

POPs POPs 28 Compliant