text.skipToContent text.skipToNavigation

Catalog No. : NKNZ-M202R/P-L

Description:  FTNG ONLY STR M20 NW12 PA6/BR LNG

UPC: 786210118673

Straight Connector with Strain Relief Without Seal Insert, Long Thread, Halogenfree Polyamide 6, Nickel-Plated Brass Thread, Thread Size M20x1.5, Conduit Size NW 12, Clamping Range 4.0 - 6.5k, IP68 and IP69 Certified, Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW12 , M20x1.5 Thread

Compliance and Certifications

POPs POPs 28 Compliant