text.skipToContent text.skipToNavigation

Catalog No. : NKNZ-M202/P4

Description:  FTNG STR M20NW12 PA6/BR 7-10.5 BLK

UPC: 786209962218

PMAFIX Pro Straight Black Strain Relief Connector with Metric Metal Threads, Connector Material - Polyamide 6, Thread Material - Nickel-Plated Brass, Thread Size - M20x1.5, Terminal Range - 7.0 - 10.5, Nominal Width/Condiut Size - 12
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW12 , M20x1.5 Thread

Compliance and Certifications

POPs POPs 28 Compliant