text.skipToContent text.skipToNavigation

Catalog No. : NKNZ-M160S-5

Description:  FTNG STR M16 NW10 PA6/BR 5-9 5MM

UPC: 786209962171

KNZ Straight Connector with Strain Relief, Metric Metal Thread - Thread M16x1.5, Conduit Size 10, Clamping Range 5.0-9.0, Thread Length 5.0, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW10

Compliance and Certifications

POPs POPs 28 Compliant