text.skipToContent text.skipToNavigation

Catalog No. : NKNH-M202-10

Description:  FTNG STR M20 NW12 PA6/BR IP69 BLK

UPC: 786209962003

PMAFIX Pro Straight Black Two-Piece Connector with Metric Threads, Connector Material - Polyamide 6, Thread Material - Nickel-Plated Brass, Thread Size - M20x1.5, Thread Length - 10, Conduit Size NW - 12
View More View Less
For more info visit:  electrification.us.abb.com
  • Very high impact resistance, even at very low temperatures
  • High thread and system connection strengths
  • Easy push-in assembly for maximum installation reliability
  • Screwdriver required for dismantling, impeding unauthorized or accidental opening
  • Space-saving dismantling
  • Excellent conduit pull-out strength
  • Fits both conduit profiles - Fine (T) and coarse (G)

Descriptors

Category

Electrical conduit coupling

Special Features

Connectors-Straight-Two Piece

Application

For Applications with High Technical Requirements and In Most Demanding Climatic Conditions

Specifications

Material

Polyamide/Nylon 6

Classifications

Brand Name

PMA

Compliance and Certifications

POPs POPs 28 Compliant