Catalog No. : NKIS-M227/01
Description: FTNG FEMTHRD PA6/BR M22 NW17 BLK
UPC: 786210146812
PMAFIX Pro Black Female Thread Adapter with Metric Threads, Adapter Material - Polyamide 6, Thread Material - Nickel-Plated Brass, Thread Size - M22x1.5, Conduit Size NW - 17
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Adapters-Female |
|
Application |
For Applications with High Technical Requirements and In Most Demanding Climatic Conditions |
Specifications
|
Material |
Polyamide/Nylon 6 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW17 , M22x1.5 |
|
Length |
57 mm |