text.skipToContent text.skipToNavigation

Catalog No. : NKIS-M207

Description:  FTNG FEMTHRD PA6/BR M20 NW17 BLK

UPC: 786209961914

PMAFIX Pro Black Female Thread Adapter with Metric Threads, Adapter Material - Polyamide 6, Thread Material - Nickel-Plated Brass, Thread Size - M20x1.5, Conduit Size NW - 17
View More View Less
For more info visit:  electrification.us.abb.com
  • Very high impact resistance, even at very low temperatures
  • High thread and system connection strengths
  • Easy push-in assembly for maximum installation reliability
  • Screwdriver required for dismantling, impeding unauthorized or accidental opening
  • Space-saving dismantling
  • Excellent conduit pull-out strength
  • Fits both conduit profiles - Fine (T) and coarse (G)

Descriptors

Category

Electrical conduit coupling

Special Features

Adapters-Female

Application

For Applications with High Technical Requirements and In Most Demanding Climatic Conditions

Specifications

Material

Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW17 , M20x1.5

Length

56 mm

Compliance and Certifications

POPs POPs 28 Compliant