text.skipToContent text.skipToNavigation

Catalog No. : NKEZ-M406/P4-L

Description:  EMCFITT PA6/BR NW36 M40 20-25MM

UPC: 786210178196

Connector with Strain Relief, Made of Polyamide 6, Thread Made of Nickel-Plated Brass, Thead M40x1.5, Fits to NW36 Conduit, Sealing Insert Made of TPE-V, Cable Range 20.0-25.0 Millimeters, IP68 and IP69 Rated, Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Connection

M40

Classifications

Brand Name

PMA

Dimensions

Size

NW36 , M40 Thread

Compliance and Certifications

POPs POPs 28 Compliant