Catalog No. : NKEZ-M257/P5
Description: EMCFITT PA6/BR NW17 M25 9.0-13.0
UPC: 786210169958
Connector with Strain Relief, Made of Polyamide 6, Thread Made of Nickel-Plated Brass, Thead M25x1.5, Fits to NW17 Conduit, Sealing Insert Made of TPE-V, Cable Range 9.0-13.0 Millimeters, IP68 and IP69 Rated, Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
|
Material |
Polyamide 6 with Nickel Plated Brass Threads |
|
Insulation Class |
IP68 |
|
Color |
Black |
|
Connection |
M25 |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
NW17 , M25 Thread |