Catalog No. : NKEZ-M207V/CP2B
Description: EMC FTNG PA6/BR 6.5-9 CON 7-9.2
UPC: 786209999412
Connector with Strain Relief, Made of Polyamide 6, Thread Made of Nickel-Plated Brass, Thead M20x1.5, Fits to NW 17 Conduit, Cable Range 6.5 - 9.0 MM, Thread Length 10.0 MM, Sealing Insert Made of TPE-V, IP68 and IP69 Rated, Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
|
Material |
Polyamide 6 with Nickel Plated Brass Threads |
|
Insulation Class |
IP68 |
|
Color |
Black |
|
Connection |
M20 |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
NW17 , M20 Thread |