text.skipToContent text.skipToNavigation

Catalog No. : NKEZ-M202/P3

Description:  EMCFITT PA6/BR NW12 M20 6.5-9.5 BLK

UPC: 786210169781

Connector with Strain Relief, Made of Polyamide 6, Thread Made of Nickel-Plated Brass, Thead M20x1.5, Fits to NW12 Conduit, Cable Range 6.5-9.5 Millimeters, Sealing Insert Made of TPE-V, IP68 and IP69 Rated, Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Connection

M20

Classifications

Brand Name

PMA

Dimensions

Size

NW12 , M20 Thread

Compliance and Certifications

POPs POPs 28 Compliant