text.skipToContent text.skipToNavigation

Catalog No. : NKEZ-M162-10

Description:  EMCFITT PA6/BR NW12 M16 5-9 BLK

UPC: 786210169750

Connector with Strain Relief, Made of Polyamide 6, Thread Made of Nickel-Plated Brass, Thead M16x1.5, Fits to NW12 Conduit, Cable Range 5.0-9.0 Millimeters, Sealing Insert Made of TPE-V, IP68 and IP69 Rated, Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Connection

M16

Classifications

Brand Name

PMA

Dimensions

Size

NW12 , M16 Thread

Compliance and Certifications

POPs POPs 28 Compliant