text.skipToContent text.skipToNavigation

Catalog No. : NI66W

Description:  6X6 HNG WINDOW KIT

UPC: 34481050469

Polycarbonate hinged window kit, 6 inch by 6 inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical general purpose enclosure

Special Features

High-impact strength

Application

Carlon hinged window kits are used to create a NEMA 4X environment on electronic control panels.

Specifications

Material

Polycarbonate

Classifications

Brand Name

Carlon

Standard

cULus, E88685

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 96563 321107 N/A 1231566_2002-05-17 N/A
UL E88685 N/A BGUZ N/A N/A
ETIM EC000744 Top-/floor cover element (enclosure/switchgear cabinet)

Suitable for roof planking

Y

Suitable for bottom planking

N

Width

163.1 mm

Height

163.1 mm

Material

Plastic

Colour

Natural colour

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here