text.skipToContent text.skipToNavigation

Catalog No. : NI1210W

Description:  12X10 HNG WINDOW KIT

UPC: 34481050490

Polycarbonate hinged window kit, 12 inch by 10 inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical general purpose enclosure

Special Features

High-impact strength

Application

Carlon hinged window kits are used to create a NEMA 4X environment on electronic control panels.

Specifications

Material

Polycarbonate

Classifications

Brand Name

Carlon

Standard

cULus, UL E88685

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 96563 321107 N/A 1231566_2002-05-17 N/A
UL E88685 N/A BGUZ N/A N/A
ETIM EC000744 Top-/floor cover element (enclosure/switchgear cabinet)

Suitable for roof planking

Y

Suitable for bottom planking

N

Width

265.4 mm

Height

316.5 mm

Material

Plastic

Colour

Natural colour

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here