text.skipToContent text.skipToNavigation

Catalog No. : NI108L

Description:  10X8 N12 HDN HNG LID-CLEAR

UPC: 34481087038

Polycarbonate Clear Hidden-hinge Enclosure Cover, 10 Inches X 8 Inches
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Enclosure plates or covers

Specifications

Material

Polycarbonate

Shape

Rectangular

Color

Clear

NEMA Rating

12

Classifications

Brand Name

Carlon

Standard

UL E88685

Dimensions

Size

10.484 Inches x 8.468 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 96563 321107 N/A 1231566_2002-05-17 N/A
UL E88685 N/A BGUZ N/A N/A
ETIM EC002617 Cover / infill panel / identification strip (switchgear cabinet)

Model

Cover

Width

203.2 mm

Height

254 mm

Mounting position

Door

Material

Plastic

Colour

Other

Documents/Support Tools

Instruction Sheet

Click here