Alternate Catalog No. : NH 1000-2
Catalog No. : NH1000-2
Description: 4 Hole Alum Lug 1000 MCM 90 Deg
UPC: 783786740154
Aluminum 4-Hole Lug, Pad 3-3/4 inch wide x 3-1/2 inch long x 30/64 inch thick. (4) 9/16 inch diameter holes on 1-3/4 inch centers. Length 8-5/8 inch long. Black PVC Coating. Welded at 90 Degrees to a Two Tower - 2-Hole Assembly. 1000 MCM. Incude (4) Screws and (2) Insulating Rockets.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
90 Degree Pad to Towers |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
Main 1000 kcmil , Tap 500 kcmil |
|
Number Of Conductors |
3 |
|
Material |
Aluminum |
|
Color |
Black |
|
Insulation |
PVC and Rockets |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
8.625 inch |