Catalog No. : NH-119-C
Description: 3/8 INCHSQU. CHAN WASHER
UPC: 785991760804
Washer, Channel, Size 3/8 Inch, Gray, Non-Metallic
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Square washers |
Specifications
|
Material |
Glass Reinforced Polyurethane |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Thickness |
0.469 in |
|
Inside Diameter |
0.391 in |
|
Width |
1.25 in |
ETIM Classification
ETIM
EC000096 T-nut for channels
|
Surface protection |
Untreated |
|
With spring |
Y |