Catalog No. : NH-114-D
Description: 1/2 INCH HEX NUT
UPC: 785991761085
Nut, Hex, Size 1/2 Inch, Gray, Non-Metallic
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Hexagonal nuts |
Specifications
|
Material of Construction |
Non-Metallic |
|
Nut Type |
Hex |
|
Color |
Gray |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Size |
1/2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000129 Hexagon nut
|
Material |
Other |
|
Castle nut |
N |