Catalog No. : NH-113-P
Description: HEX HEAD BLT 3/8X1-1/4IN GRAY NMT
UPC: 785991763546
Bolt, Hex Head, Size 3/8 Inch x 1-1/4 Inch, Gray, Non-Metallic, with Molded Washer
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Hexagonal bolts |
Specifications
|
Material |
Non-metallic |
|
Head Type |
Hex Head |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Length |
1-1/4 in |
|
Size |
3/8 Inch |
ETIM Classification
ETIM
EC002380 Hexagon head bolt
|
Material |
Plastic |
|
Material quality |
Other |
|
Thread type |
UNC |
|
Full thread |
Y |
|
With nut |
N |
|
With washer |
Y |