Catalog No. : NG-354-V
Description: 3 GANG VEE CLAMP BRACKET BOX
UPC: 786358004111
- NG boxes have 1/2 Inch offset wallboard flange and V-type cable entry.
Descriptors
Category |
Non-Metallic Outlet Boxes |
Special Features |
NG boxes have 1/2 Inch offset wallboard flange and V-type cable entry. |
Specifications
Material |
Polycarbonate |
Mounting |
Angled side nails |
Cubic Capacity |
54 cu in |
Color |
Black |
Classifications
Brand Name |
Carlon / Nutek |
Standard |
UL E11461 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Mounting method |
Other |
Shape |
Rectangular |
Construction type |
Device connection box (round/square) |
Equipped with |
None |
Length |
3.5 inch |
Width |
5.75 inch |
Mounting switching equipment |
Screwing |
With screws |
N |
Pipe locking |
N |
Pipe locking optional |
N |
Inlet from the rear |
N |
Material |
Plastic |
Colour |
Black |
Cover model |
None |
Sealable |
N |
Documents/Support Tools
Sales Drawing |