text.skipToContent text.skipToNavigation

Catalog No. : NFN3-21.30

Description:  CONDUIT SEAL PETELAST NW23 IP67 WHT

UPC: 786209961587

White Sealing Cap, Material - Polyesterelastomer, Fits to Nominal Width - 23
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Special Features

Free from Halogens and Cadmium

Application

Suitable for Sealing

Specifications

Material

Specially Modified Polyester Elastomer

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW23

Compliance and Certifications

POPs POPs 28 Compliant