Catalog No. : NEPA24-28
Description: CONNECTOR/ADAPTOR NC28, 17/16IN BLK
UPC: 5020963022975
Interfaces for Circular Connectors, Straight, Shell Size 24mm, NC28/NW23 Conduit Size, 17/16 Inch - 18 UNEF Thread, Outside Diameter 42.0mm, Length 29.8mm, Temperature Range -40 to 120 Degrees C, IP40 Rating, Polyamide (Nylon), Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Application |
Provide Connection Between Connector Interface and Conduit |
Specifications
|
Connection |
Straight |
|
Material |
Polyamide/Nylon |
|
Color |
Black |
|
Temperature Rating |
-40 to 120 C |
Classifications
|
Brand Name |
Harnessflex |
Dimensions
|
Size |
Conduit Size NC28/NW23 |