Catalog No. : NENZ0809S/P1
Description: EXE STRN RELIEF FTNG NC50,M63 32-35
UPC: 5011949245648
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Nickel Plated Threads for Extra Stength |
|
Application |
For Indoor and Outdoor Applications |
Specifications
|
Material |
Modified Nylon 12 with Nickel Plated Threads |
|
Color |
Black |
|
Connection |
Straight, M63 thread |
|
Temperature Rating |
-20 to 85 Degrees C |
Classifications
|
Brand Name |
Kopex-Ex |
|
Standard |
ATEX:SEV15ATATEX0121, IECEX:IECEx SEV15.0009, Ex eb IIC, Ex tb IIIC |
Dimensions
|
Size |
Conduit Size 50mm , M63 Thread |
|
Nominal diameter |
50 mm |
|
Degree of protection (IP) |
IP68 |
|
Model |
Straight |
|
Thread connection size |
M63 x 1.5 |
|
Thread length |
0.394 inch |
|
Colour |
Black |