text.skipToContent text.skipToNavigation

Catalog No. : NEIR0203

Description:  EX STR FEM FTNG NC12,M16 BLK

UPC: 5011949246126

Conduit Fitting, Straight with Internal Female Thread, Conduit Size 12mm, M16 Thread, Minimum Bore 10mm, Suitable for Unbraided Nylon Conduit, Approved for Zone 1 and 2, Zone 21 and 22, IP68 Rating, Modified Nylon 12 with Nickel Plated Threads, Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Special Features

Nickel Plated Threads for Extra Stength

Application

For Indoor and Outdoor Applications

Specifications

Material

Modified Nylon 12 with Nickel Plated Threads

Color

Black

Connection

Straight, M16 thread

Temperature Rating

-5 to 85 C

Classifications

Brand Name

Kopex-Ex

Standard

ATEX:SEV15ATATEX0121, IECEX:IECEx SEV15.0009, Ex eb IIC, Ex tb IIIC

Dimensions

Size

Conduit Size 12mm , M16 Thread

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001176 Screw connection for corrugated plastic hose

Nominal diameter

12 mm

Degree of protection (IP)

IP68

Model

Straight

Thread connection size

M16 x 1.5

Colour

Black