Catalog No. : NEBV0405
Description: 90D PA12/NPB EX FITTING M25 20MM-BL
UPC: 5011949250055
Conduit Fitting
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Nickel Plated Threads for Extra Stength |
|
Application |
Convenience Pack with Conduit, Fittings, and Locknuts |
Specifications
|
Material |
Modified Nylon 12 with Nickel Plated Threads |
|
Color |
Black |
|
Temperature Rating |
-20 to 85 C |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
Conduit Size 20mm , M20 Thread |