text.skipToContent text.skipToNavigation

Catalog No. : NCGS-PG71G

Description:  NYLON SR CG PG7 3-6.5 GRY

UPC: 5415022429008

Non Armoured Cable Gland with Strain Relief, Thread Size PG07, Cable Range 3 to 6.5mm, Thread Length 15mm, Nylon, Grey
View More View Less
For more info visit:  electrification.us.abb.com
  • Low profile compact cable glands
  • Wide cable clamping range
  • Good corrosion resistance

Descriptors

Category

Cable gland connector

Application

General purpose, Panel building, Light fixture and housings

Specifications

Conductor Range

3 to 6.5 Millimeters

Material

Nylon

Color

Gray

Temperature Rating

-20 to +100 C

Classifications

Brand Name

Kopex-Ex

Sub Brand

ABB

Standard

UL514B, RoHS, WEEE, LVD

Dimensions

Size

PG07

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E493663 N/A QCRV N/A N/A
ETIM EC000441 Cable gland

Thread type

PG

Nominal thread size metric/PG

7

Thread length

15 mm

Suitable for cable diameter

3 - 6.5 mm

Material

Plastic

Material quality

Polyamide (PA)

Halogen free

Y

Degree of protection (IP)

IP68

Colour

Dark grey

Model

Straight

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here

Click here