Catalog No. : NCG-M253B-L
Description: NYLON CG LNG M25X1.5 13-18MM BLK
UPC: 5415022423754
Descriptors
|
Category |
Cable gland connector |
|
Application |
To Connect Conduit to an Opening or Enclosure |
Specifications
|
Conductor Range |
13-18 Millimeters |
|
Color |
Black |
Classifications
|
Brand Name |
Kopex-Ex |
|
Sub Brand |
ABB |
Dimensions
|
Size |
M25 |
|
Thread type |
Metric |
|
Nominal thread size metric/PG |
25 |
|
Pitch thread |
1.5 mm |
|
Thread length |
15 mm |
|
Suitable for cable diameter |
13 - 18 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Black |
|
Model |
Straight |