text.skipToContent text.skipToNavigation

Catalog No. : NCG-M122B

Description:  NYLON CG M12X1.5 3.0-6.5MM BLK

UPC: 5415022423570

Non Armoured Cable Gland, Thread Size M12, Cable Range 3 to 6.5mm, Thread Length 8mm, Nylon, Black
View More View Less
For more info visit:  electrification.us.abb.com
  • Low profile compact cable glands
  • Wide cable clamping range
  • Good corrosion resistance

Descriptors

Category

Cable gland connector

Application

General purpose, Panel building, Light fixture and housings

Specifications

Conductor Range

3 to 6.5 Millimeters

Material

Nylon

Color

Black

NEMA Rating

4

Temperature Rating

-20 to +100 C

Classifications

Brand Name

Kopex-Ex

Sub Brand

ABB

Standard

UL514B, CSA, RoHS, WEEE, LVD

Dimensions

Size

M12

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E493663 N/A QCRV N/A N/A
ETIM EC000441 Cable gland

Thread type

Metric

Nominal thread size metric/PG

12

Pitch thread

1.5 mm

Thread length

8 mm

Suitable for cable diameter

3 - 6.5 mm

Material

Plastic

Material quality

Polyamide (PA)

Halogen free

Y

Degree of protection (IP)

IP68

Colour

Black

Model

Straight

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here

Click here