Catalog No. : NCG-M121B
Description: NYLON CG M12X1.5 2.0-5.0MM BLK
UPC: 5415022423563
- Low profile compact cable glands
- Wide cable clamping range
- Good corrosion resistance
Descriptors
|
Category |
Cable gland connector |
|
Application |
General purpose, Panel building, Light fixture and housings |
Specifications
|
Conductor Range |
2 to 5 Millimeters |
|
Material |
Nylon |
|
Color |
Black |
|
NEMA Rating |
4 |
|
Temperature Rating |
-20 to +100 C |
Classifications
|
Brand Name |
Kopex-Ex |
|
Sub Brand |
ABB |
|
Standard |
UL514B, CSA, RoHS, WEEE, LVD |
Dimensions
|
Size |
M12 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E493663 | N/A | QCRV | N/A | N/A |
|
Thread type |
Metric |
|
Nominal thread size metric/PG |
12 |
|
Pitch thread |
1.5 mm |
|
Thread length |
8 mm |
|
Suitable for cable diameter |
2 - 5 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Halogen free |
Y |
|
Degree of protection (IP) |
IP68 |
|
Colour |
Black |
|
Model |
Straight |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |