text.skipToContent text.skipToNavigation

Catalog No. : NCG-0501LG

Description:  NYLON CG 1/2 NPT 5.0-9.0MM LGRY

UPC: 5415022424508

Non Armoured Cable Gland, Thread Size 1/2 Inch NPT, Cable Range 5 to 9mm, Thread Length 15mm, Nylon, Light Grey
View More View Less
For more info visit:  electrification.us.abb.com
  • Low profile compact cable glands
  • Wide cable clamping range
  • Good corrosion resistance

Descriptors

Category

Cable gland connector

Application

General purpose, Panel building, Light fixture and housings

Specifications

Conductor Range

5 to 9 Millimeters

Material

Nylon

Color

Light Gray

NEMA Rating

4

Temperature Rating

-20 to +100 C

Classifications

Brand Name

Kopex-Ex

Sub Brand

ABB

Standard

UL514B, CSA, RoHS, WEEE, LVD

Dimensions

Size

1/2 Inch NPT

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2260400 441201 N/A 2260400_2017-11-03 N/A
UL E493663 N/A QCRV N/A N/A
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

1/2 inch

Thread length

15 mm

Suitable for cable diameter

5 - 9 mm

Material

Plastic

Material quality

Polyamide (PA)

Halogen free

Y

Degree of protection (IP)

IP68

Colour

Light grey

Model

Straight

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here

Click here