Catalog No. : NC86L
Description: 8X6 N12 X-HNG LID-CLEAR
UPC: 34481086697
Polycarbonate Clear External Hinge Enclosure Cover, 8 Inches X 6 Inches
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical general purpose enclosure |
|
Special Features |
100% non-metallic construction, including hinges. |
|
Application |
Septic and pump controls |
Specifications
|
Material |
Polycarbonate |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E88685 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 96563 | 321107 | N/A | 1231566_2002-05-17 | N/A |
| UL | E88685 | N/A | BGUZ | N/A | N/A |
ETIM Classification
ETIM
EC002617 Cover / infill panel / identification strip (switchgear cabinet)
|
Model |
Cover |
|
Width |
152.4 mm |
|
Height |
203.2 mm |
|
Mounting position |
Door |
|
Material |
Plastic |
|
Colour |
Other |