Catalog No. : NC501SC-5
Description: CONN .5IN NYLON USE W/ NMT CBL 60PK
UPC: 785991015522
Connector, Size 1/2 Inch, Nylon, For use with Non-Metallic Sheathed Cable, Pack of 60
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For use with non-metallic sheathed cable |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
Steel City / Iberville |
|
Standard |
UL e17583 |
Dimensions
|
Size |
1/2 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E17583 | N/A | PXJV | N/A | N/A |