text.skipToContent text.skipToNavigation

Catalog No. : NC501SC-1

Description:  HIT LOCK CONNECTOR 1/2 INCH ,EA

UPC: 785991022322

Connector, Size 1/2 Inch, Nylon, For use with Non-Metallic Sheathed Cable, Sold by Each
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For use with non-metallic sheathed cable

Specifications

Material

Nylon

Classifications

Brand Name

Steel City

Standard

UL e17583

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant