Catalog No. : NC50-S/25M
Description: 50MM SLIT PA6 CONDUIT 25M - BL
UPC: 5020963047718
Descriptors
|
Category |
Flexible Non-Metallic Conduit |
|
Application |
General Purpose |
Specifications
|
Radius |
Static: 70 mm |
|
Flexibility |
Very High |
|
Material |
Polyamide/Nylon 6 |
|
Color |
Black |
Classifications
|
Brand Name |
Harnessflex |
|
Standard |
ADR Approved, RoHS, Conforms with End of Life Vehicle Directive (ELV)EU200/53/EC |
Dimensions
|
Trade Size |
NC50/NW48 |
|
Outside Diameter |
54.5 mm |
|
Inside Diameter |
46.9 mm |
|
Length |
25 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
50 mm |
|
Nominal size in inch |
1 1/2 inch |
|
Outer diameter |
54.5 mm |
|
Inner diameter |
46.9 mm |
|
Material |
Polyamide 6 |
|
Degree of protection (IP) |
IP40 |
|
Fire resistance in accordance with UL94 |
HB |
|
Bending radius, static |
70 mm |
|
UV resistant |
Y |
|
Colour |
Black |
|
Sheathing material |
Not sheathed |
|
Bending strength |
Flexible |
|
Lengthwise slotted |
Y |
|
Halogen free |
Y |