Catalog No. : NC30-S/50M
Description: 30MM SLIT PA6 CONDUIT 50M - BL
UPC: 5020963806384
Standard Weight, General Purpose Slit Conduit, NC Size 30/NW Size 26, Outside Diameter 31.6mm, Inside Diameter 26.0mm, Static Bend Radius 50mm, High Flexibility and Fatigue Life, IP40 Rating, Polyamide 6, Reel Length 50 Meters, Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Flexible Non-Metallic Conduit |
|
Application |
For Use with Conduit in a Wide Range of Temperatures |
Specifications
|
Flexibility |
Very High |
|
Material |
Polyamide/Nylon 6 |
|
Color |
Black |
Classifications
|
Brand Name |
Harnessflex |
Dimensions
|
Trade Size |
NC30/NW26 |
|
Outside Diameter |
31.6 mm |
|
Inside Diameter |
26 mm |
|
Length |
50 m |