Alternate Catalog No. : NC 202
Catalog No. : NC202
Description: 3/4 IN CONN,NM CLMP,USE W/ NMSC,DC
UPC: 785991908398
Connector, Non-Metallic Clamp-Type, Conduit Size 3/4 Inch, Clamping Range 0.50 Inch - 1.10 Inch, Length 1.50 Inch, Die Cast Zinc
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For use with non-metallic sheathed cable |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL e17583 |
Dimensions
|
Size |
3/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E17583 | N/A | PXJV | N/A | N/A |