text.skipToContent text.skipToNavigation

Catalog No. : NC1212L

Description:  12X12 N12 X-HNG LID - CLEAR

UPC: 34481111221

Polycarbonate Clear External Hinge Enclosure Cover, 12 Inches X 12 Inches
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical general purpose enclosure

Special Features

100% non-metallic construction, including hinges.

Application

Septic and pump controls

Specifications

Material

Polycarbonate

Classifications

Brand Name

Carlon

Standard

UL E88685

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 96563 321107 N/A 1231566_2002-05-17 N/A
UL E88685 N/A BGUZ N/A N/A
ETIM EC002617 Cover / infill panel / identification strip (switchgear cabinet)

Model

Cover

Width

304.8 mm

Height

304.8 mm

Mounting position

Door

Material

Plastic

Colour

Other

Documents/Support Tools

Instruction Sheet

Click here