Catalog No. : NC1084
Description: 10X8X4 N12 HNG CLR ENCL
UPC: 34481008118
Circuit Safe Polycarbonate NEMA Enclosure Assembly with external-hinge clear cover, 10 Inches x 8 Inches x 4 Inches
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical general purpose enclosure |
|
Special Features |
100% non-metallic construction, including hinges. |
|
Application |
Septic and pump controls |
Specifications
|
Material |
Polycarbonate |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E88685 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 96563 | 321107 | N/A | 1231566_2002-05-17 | N/A |
| UL | E88685 | N/A | BGUZ | N/A | N/A |
ETIM Classification
ETIM
EC000200 Enclosure for control circuit devices
|
Material housing |
Plastic |
|
Colour housing cover |
Grey |
|
Width |
8 inch |
|
Height |
10 inch |
|
Depth |
4 inch |