Catalog No. : NC10/100M
Description: 10MM SOLID PA6 CONDUIT 100M - BL
UPC: 5020963023026
Descriptors
|
Category |
Flexible Non-Metallic Conduit |
|
Application |
Extensively Used in Harnesses on HGV and off Road Vehicles Applications Where Superior Protection Against Impact and Mechanical Shock is Preferred. The Conduit is Used for Both Chassis and Engine Applications and Can Be Used in a Wide Range of Temperatures |
Specifications
|
Radius |
Static: 15 mm |
|
Flexibility |
Very High |
|
Material |
Polyamide/Nylon 6 |
|
Color |
Black |
Classifications
|
Brand Name |
Harnessflex |
|
Standard |
ADR Approved, RoHS, Conforms with End of Life Vehicle Directive (ELV)EU200/53/EC |
Dimensions
|
Trade Size |
NC10/NW8.5 |
|
Outside Diameter |
11.5 mm |
|
Inside Diameter |
8.4 mm |
|
Length |
100 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
10 mm |
|
Nominal size in inch |
1/4 inch |
|
Outer diameter |
11.5 mm |
|
Inner diameter |
8.4 mm |
|
Material |
Polyamide 6 |
|
Degree of protection (IP) |
IP40 |
|
Fire resistance in accordance with UL94 |
HB |
|
Bending radius, static |
15 mm |
|
UV resistant |
Y |
|
Colour |
Black |
|
Sheathing material |
Not sheathed |
|
Bending strength |
Flexible |
|
Lengthwise slotted |
N |
|
Halogen free |
Y |