Catalog No. : NC08/50M
Description: 08MM SOLID PA6 CONDUIT 50M - BL
UPC: 5020963025747
Standard Weight, General Purpose Conduit, NC Size 08/NW Size 7.5, Outside Diameter 10.0mm, Inside Diameter 6.5mm, Static Bend Radius 15mm, High Flexibility and Fatigue Life, IP40 Rating, Polyamide 6, Reel Length 50 Meters, Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Flexible Non-Metallic Conduit |
|
Application |
For Use with Conduit in a Wide Range of Temperatures |
Specifications
|
Flexibility |
Very High |
|
Material |
Polyamide/Nylon 6 |
|
Color |
Black |
Classifications
|
Brand Name |
Harnessflex |
Dimensions
|
Trade Size |
NC08/NW7.5 |
|
Outside Diameter |
10 mm |
|
Inside Diameter |
6.5 mm |
|
Length |
50 m |