Catalog No. : NC061-1
Description: 2 INCH CONN,CLMP,USE W/NMSC,DC,1/BG
UPC: 785991184631
Descriptors
|
Category |
Electrical fittings |
|
Application |
For use with non-metallic sheathed cable |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL e15170 |
Dimensions
|
Size |
2 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E15170 | N/A | N/A | N/A | N/A |
|
Nominal size in inch |
2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
One-piece |
Y |
|
Material housing |
Zinc die-cast |
|
Surface protection |
Untreated |
|
Approved in combination with protective conduit DIN EN 61386-23 |
N |
|
Approved in combination with protective conduit FI |
N |