Catalog No. : NC06-S/OR/100M
Description: 06MM SLIT PA6 CONDUIT 100M - OR
UPC: 5020963812576
Standard Weight, General Purpose Slit Conduit, NC Size 06/NW Size 4.5, Outside Diameter 7.1mm, Inside Diameter 4.5mm, Static Bend Radius 5mm, High Flexibility and Fatigue Life, IP40 Rating, Polyamide 6, Reel Length 100 Meters, Orange
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Flexible Non-Metallic Conduit |
|
Application |
General Purpose |
Specifications
|
Radius |
Static: 5 mm |
|
Flexibility |
Very High |
|
Material |
Polyamide/Nylon 6 |
|
Color |
Orange |
Classifications
|
Brand Name |
Harnessflex |
Dimensions
|
Trade Size |
NC06/NW4.5 |
|
Outside Diameter |
7.1 mm |
|
Inside Diameter |
4.5 mm |
|
Length |
100 m |